RSTi output module Isolated Relay Output 8 Points, 230V AC/2A
Specifications
| Part Number | ST-2748 |
| Output Count, Type & Speed | 8 point relay; 10mS |
| Output Rating | Resisitve loads 5~28.8 VDC @ 2.0A; 48 VDC @ 0.8A; 110 VDC @ 0.5A; 250 VAC @ 2.0A |
| Current Consumption | System 130mA @5VDC; Field for output loads |
