RSTi output module Triac Output 2 points, 12V ~ 125VAC/0.5A
Specifications
| Part Number | ST-2852 |
| Output Count, Type & Speed | 2 point; 3mS Off to On, 1/2 cycle + 3mS On to Off |
| Output Rating | 0.5A continuous, 40A for 16mS 120VAC |
| Current Consumption | System 35mA @5VDC; Field 12~125 VAC for output loads |
