RSTi analog input module 4 channel, 4~20mA, 12-bit
Specifications
| Part Number | ST-3214 |
| Analog Input Count & Type | 4 point; 4-20mA |
| Resolution & Speed | 12 bit; 4mS |
| Current Consumption | System 165mA @5VDC |
Specifications
| Part Number | ST-3214 |
| Analog Input Count & Type | 4 point; 4-20mA |
| Resolution & Speed | 12 bit; 4mS |
| Current Consumption | System 165mA @5VDC |
