RSTi analog input module 4 channel, -10~+10VDC, 14-bit
Specifications
| Part Number | ST-3544 |
| Analog Input Count & Type | 4 point; -10 to +10V |
| Resolution & Speed | 14bit; 4mS |
| Current Consumption | System 170mA @5VDC |
Specifications
| Part Number | ST-3544 |
| Analog Input Count & Type | 4 point; -10 to +10V |
| Resolution & Speed | 14bit; 4mS |
| Current Consumption | System 170mA @5VDC |
