Specifications
| Part Number | ST-3704 |
| Analog Input Count & Type | 4 point; RTD (3 wire) |
| Resolution & Speed | ±0.1°C/ F, 10 mΩ; 30mS per channel |
| Current Consumption | System 100mA @5VDC |
| Special Capabilities | PT100, PT200, PT500, PT1000, PT50, JPT100, JPT200, JPT500, JPT1000, JPT50, NI100, NI200, NI500, NI000, NI120, NI1000LG |
