RSTi analog input module 4 channel, Thermocouple Connector Type
Specifications
| Part Number | ST-3804 |
| Analog Input Count & Type | 4 point; Thermocouple or mV |
| Resolution & Speed | 0.1°C / °F , 10uV; 30mS |
| Current Consumption | System 120mA @5VDC |
| Special Capabilties | Thermocouple Types K/J/T/B/R/S/E/N/L/U/C/D |
