RSTi analog input module 8 channel, Thermocouple Connector Type
Specifications
| Part Number | ST-3808 |
| Analog Input Count & Type | 8 point; Thermocouple or mV |
| Resolution & Speed | ±0.1°C / F, 1uV; 30mS |
| Current Consumption | System 140mA @5VDC |
| Special Capabilities | Thermocouple Types K/J/T/B/R/S/E/N/L/U/C/D |
