RSTi analog output module 2 channel, 0~20mA, 12-bit
Specifications
| Part Number | ST-4112 |
| Analog Output Count & Type | 2 point; 0-20mA |
| Resolution & Speed | 12 bit; 2mS |
| Current Consumption | System 60mA @5VDC |
Specifications
| Part Number | ST-4112 |
| Analog Output Count & Type | 2 point; 0-20mA |
| Resolution & Speed | 12 bit; 2mS |
| Current Consumption | System 60mA @5VDC |
