RSTi High Speed Counter module, 1 Channel, 24VDC 1.5MHz
Specifications
| Part Number | ST-5111 |
| Specialty Module | 1 channel High Speed Counter; 1.5Mhz |
| Input-Output | (1) 24 VDC Input / (1) 24 VDC (5 to 28.8 VDC) Output |
| Current Consumption | System 80mA @5VDC |
Specifications
| Part Number | ST-5111 |
| Specialty Module | 1 channel High Speed Counter; 1.5Mhz |
| Input-Output | (1) 24 VDC Input / (1) 24 VDC (5 to 28.8 VDC) Output |
| Current Consumption | System 80mA @5VDC |
