Specifications
| Part Number | ST-5351 |
| Specialty Module | 1 channel; High Speed Counter SSI Interface Gray Code or Natural Binary; 62.5K, 100K, 125K, 250K, 500K, 1M, 2Mbps |
| Input-Output | D+, D- RS422 Differential Input C+, C- RS422 Differential Output |
| Current Consumption | 150mA @5VDC |
