RSTi 2 channel, PWM Out module, 0.5A/24V, Source, 2.5Khz
Specifications
| Part Number | ST-5442 |
| Specialty Module | 2 point PWM Source Output; 1~2500Hz±0.5% |
| Output Rating | 0.5ADC / 24VDC |
| Current Consumption | System 150mA @5VDC; Field 24VDC for Output Loads |
Specifications
| Part Number | ST-5442 |
| Specialty Module | 2 point PWM Source Output; 1~2500Hz±0.5% |
| Output Rating | 0.5ADC / 24VDC |
| Current Consumption | System 150mA @5VDC; Field 24VDC for Output Loads |
