PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

RSTi PWM Out module, 0.5A/24V, Source, 4 channel, 2.5Khz

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Specifications

Part NumberST-5444
Specialty Module4 point PWM Source Output; 1~2500Hz±0.5%
Output Rating0.5ADC / 24VDC
Current ConsumptionSystem 150mA @ 5VDC; Field 24VDC for Output Loads