RSTi 2 channel, Pulse Out module, 0.5A/24V, Source, 20Khz
Specifications
| Part Number | ST-5642 |
| Specialty Module | 2 channel; Puse & Direction Output; 1~20,000Hz±0.5% Continuous Pulse Output Max. +1~+32767: Pulse Direction Output OFF Max. -1~-32767: Pulse Direction Output ON. |
| Input-Output | 0.5 Amp/Ch, 2 Amp/All Channel |
| Current Consumption | System 150mA @5VDC; Field 24 VDC (18 VDC to 28.8 VDC) |
