RSTi 1 channel, Pulse Out module, 0.5A/5V (RS422), 20Khz
Specifications
| Part Number | ST-5651 |
| Specialty Module | 1 channel; Puse & Direction Output; RS422; 5~20,000Hz±1.0% Continuous, Pulse Output Max. +1~+32767: Pulse Direction Output OFF, Max. -1~-32767: Pulse Direction, Output ON. |
| Input-Output | Max. 10 Amps |
| Current Consumption | System 150mA @5VDC; Field 24 VDC (11 VDC to 28.8 VDC) |
