RSTi Profibus with 24VDC source (Negative Logic) input, 32 points, expandable to 8 additional modules.
Specifications
| Part Number | STXPBS132 |
| Network Adapter / Use | Profibus / slave with Integrated I/O |
| I/O Count& Type | 32 Point Input; Positive Logic, 24VDC |
| Input Specs | Off<5VDC; On>9VDC; 5.4KOhm |
