PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

SolaHD™ PN SDUEDC

Part Number:

SOLAHD-SDUEDC

$65.85

Qty:
ADD TO CART
Where to Buy
SDU-A Enhanced DIN CLIP KIT

Specifications

Capacity (VA/W)SDU 500A(-5): 500/300; SDU 850A(-5): 850/510
Input VoltageSDU 500A/850A: 120 Vac; SDU 500A-5/850A-5: 230 Vac
Typical Back-up Time (minutes, full load)SDU 500A(-5): 4; SDU 850A(-5): 2
Audible Noise< 40dBA (beyond 1 meter from surface)
Hertz50 or 60 Hz
Input Voltage Range120 V (+10%, -20%) or 230 V (+/- 15%)
Nominal Voltage Range120 or 230 Vac
Number of PhasesSingle Phase
Operating Temperature0°C to +50°C
Output Voltage Range120 or 230 Vac (Simulated Sinewave)
MountingDIN Rail TS35/7.5 or TS35/15 or chassis-mounted