TESCOM™ 26-1200 Dome Loaded Pressure Regulator
Specifications
| Pressure Rating | Maximum Inlet Pressure: 3600 and 6000 psig / 248 and 414 bar<br>Outlet Pressure: To maximum inlet |
| Material | Body: 303, 316 Stainless Steel<br>Seat: CTFE or Vespel®<br>Diaphragm, O-Rings: Buna-N or Viton®<br>Back-up Rings: Teflon®<br>Remaining Parts: 300 Series Stainless Steel |
| Port Size & Type | Cv = 3.3: 3/4 or 1, SAE, NPTF or MS33649<br>Cv = 6.0: 3/4, 1 or 1-1/4, SAE or MS33649<br>Cv = 12.0: 1 or 1-1/4, SAE, NPTF or MS33649<br>Cv = 20.0: 2 ANSI/ASME Flanges or Grayloc |
| Operating Temperature (Cv = 3.3) | -40 to 165°F / -40 to 74°C |
| Operating Temperature (Cv = 6.0) | Buna-N: -40 to 165°F / -40 to 74°C<br>Viton®: -15 to 165°F / -26 to 74°C |
| Operating Temperature (Cv = 12.0) | -15 to 165°F / -26 to 74°C |
| Operating Temperature (Cv = 20.0) | -40 to 200°F / -40 to 93°C |
| Flow Capacity | Cv = 3.3, 6.0, 12.0 or 20.0 |
| Load Type | Dome |
| Weight | Cv = 3.3: 25 lbs / 11.3 kg<br>Cv = 6.0: 40 lbs / 18.1 kg<br>Cv = 12.0: 60 lbs / 27.2 kg<br>Cv = 20.0: 130 lbs / 58.9 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
