Specifications
| Pressure Rating | Maximum Inlet Pressure: 120, 400, 3500 psig / 8.3, 27.6, 241 bar<br>Outlet Pressure Ranges: 50 mm Hg absolute - 15 psig / 1.0 bar, 25 psig / 1.7 bar, 50 psig / 3.4 bar, 100 psig / 6.9 bar |
| Body Material | 316 Stainless Steel or Brass |
| Diaphragm & Spring Material | 316 Stainless Steel |
| Seat Material | Teflon® |
| Friction Sleeve Material | (400 and 3500 psig / 27.6 and 241 bar inlet only)<br>Inner: Teflon®<br>Outer: 316 Stainless Steel |
| Remaining Parts | 316 Stainless Steel (Brass for Brass Bodies) |
| Operating Temperature | -40°F to 165°F / -40°C to 74°C |
| Port Size & Type | 1/4 NPTF, 1/4 MS33649 |
| Flow Capacity | 120 psig / 8.3 bar inlet: Cv = 0.24<br>400 psig / 27.6 bar inlet: Cv = 0.15<br>3500 psig / 241 bar inlet: Cv = 0.06 |
| Weight (without gauges) | 2 lbs / 0.9 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
