TESCOM™ 54-2800 Series Pressure Regulator for Hydraulic Applications
Specifications
| Pressure Rating | Maximum Inlet Pressure: 5000 psig / 345 bar <br>Outlet Pressure Ranges: 50-1500, 200-5000 psig / 3.4-103, 13.8-345 bar |
| Body Material | 303 Stainless Steel |
| Seat, Poppet, Sensor | 17-4 PH Stainless Steel |
| O-Rings | Buna-N, Viton®, Ethylene Propylene, Kalrez® |
| Back-up Rings | Teflon® |
| Remaining Parts | 300 Series Stainless Steel |
| Operating Temperature | -0°F to 165°F / -17°C to 74°C<br>*For extended temperatures up to 350°F / 177°C, consult TESCOM |
| Port Size & Type | Inlet & Outlet Port Type: SAE, NPTF<br>Inlet & Outlet Port Size: 1 |
| Flow Capacity | Main Valve: Cv = 8.0 <br>Vent Valve: Cv = 6.5 |
| Load Type | Dome, Air |
| Weight | 35 lbs / 15.9 kg |
| Additional Information | For custom modifications or a complete system solution, please contact your local sales office. |
