AGI™ Series A27M Instrument Isolation Gauge Block
Specifications
| Materials | AISI 316 SS |
| Connections Instrument | Threaded adaptor |
| Process | 1/2" monoflange to ANSI B16.5 |
| Vent | G1/4" parallel threaded |
| Pressure (max) | 413 bar at 38°C |
| Temperature (max) | +200 °C (+392 °F) |
