AGI™ Series AS4 TVIS 2/3 Manifold
Specifications
| Materials | AISI 316 SS |
| Connections Instrument | Flanged for direct mounting 21/8 (54 mm) centres and in accordance with DIN 19231 pt 2 |
| Process | G1/4" parallel threaded |
| Vent | G1/4" parallel threaded |
| Pressure (max) | 413 bar at 38°C |
| Temperature (max) | PTFE packing: +200 °C (+392 °F)<br>Graphite packing: +550 °C (+1022 °F) |
