AGI™ Series CT7 Gauge Siphon
Features
- Cost savings of up to 50% against old style 'pigtail' siphon.
- Compact design requires minimum space for installation.
- Creates a condensate barrier between the live steam process line and the device. Low heat transfer coefficient provides a predictable temperature of the pressure measurement instrument.
- Forms a barrier to prevent freezing of instruments on wet air lines and acts as a freeze protector for aqueous liquid service.
- Immediate installation of piping without instruments during construction saves time.
- Reduces gauge whip by enabling close coupling to process.