AGI™ Series GA-HP Gauge Adaptor
Features
- Versatile design with a variety of sizes and thread types gives complete design flexibility.
- Choice of body materials in SS and Monel for a wide range of applications.
- Gauge positioning enables easy viewing of the gauge in any direction through 360°.
- Meets high pressure applications up to 10000 psig (690 barg).
- Trim available to meet NACE MR0175.