AGI™ IMSA/IMST Intellimount Systems Manifold
Features
- Compatible with Rosemount® Coplanar™ style pressure transmitter models 3051C, 3051P, 2024 and 3095 Multivariable™.
- Two-piece modular assembly comprising block-valve module with two isolation valves and instrument module containing equalize and vent valves.
- Direct mounting to the transmitter, eliminates the need for flange adapters.
- Modular construction allows independent field installation of the block-valve module, which remains in place during instrument calibration eliminating the need for separate isolation valves.
- Maximum accuracy achieved by positioning transmitter isolation diaphragms within ½" (13 mm) of the process taps' axis.
- Instrument module with large bore passages provides accuracy and improves response time.
- Modular design allows the instrument module and transmitter to be removed in the field easily while the block valve module remains, facilitating both field service and shop transmitter calibration.
- Compact design for ease of installation, calibration, maintenance and accessibility for operation in cabinet systems.
- Transmitter venting by standard vent plugs or ¼" NPT controlled vent outlets captures environmentally sensitive process fluids.