AGI™ Model M1/M110 Differential Pressure Manifolds
Features
- Cost savings of 20-30% when unitizing the manifolding by eliminating several parts used in conventional methods of 'piping up'.
- Roddable soft seats for services prone to plugging.
- Protective bonnet cap protects against atmospheric contamination; reduces thread galling by containment of stem lubricant and increases valve life.
- Fewer leak points reduce the chances of leakage from a unitized design.
- All packing is below stem threads, body-to-bonnet seal is below the threads minimizing process fluid corrosion.
- Replaceable soft seat design is bubble-tight with a 3/16" (4.8 mm) diameter orifice as standard.
- Rolled stem threads provide a stronger, more durable thread area, increasing valve life.
- Integral hard back seat protects against stem blowout and provides a secondary packing seal.
- Adjustable stem packing for leak-proof and long service life.
- ¼" FNPT test ports may be used as test connections.
- AGCO Mount option available.