AGI™ Model M3A Differential Pressure Manifolds
Features
- Reduced installation costs of up to 20%-30% by manifolding the instrument, eliminating several components essential for 'piping-up.'
- Compact design requires minimum space for operation and installation.
- Reduced leakage through fewer parts to assemble.
- Free-swivelling ball end stem provides repetitive bubble-tight, metal-to-metal valve closure.
- Adjustable stem packing results in long, leak-proof service.
- Packing below stem threads prevents galling and thread corrosion.
- Integral hard back seat protects against stem blowout.
- Rolled stem threads provide a stronger, more durable thread area, increasing valve life.
- Two PTFE or graphite gaskets, 4 x 7/16" and 20 x 2½" zinc cobalt plated alloy steel bolts supplied for mounting as standard.