AGI™ Model MM1 3-Valve Differential Pressure Manifolds
Features
- Cost savings of 20-30% when manifolding by eliminating several parts used in conventional methods of 'piping up'.
- Compact design requires minimum space for operation and installation; ideal for installations behind boards and in cabinets.
- Fewer leak points reduce the chances of leakage.
- Unique valve seat can be converted from soft to hard simply by removing two insert washers.
- Rolled stem and bonnet threads increase strength and prevent galling, increasing valve life.
- Back seat stem feature prevents stem blowout.
- PTFE stem seal packing is easily adjusted for leak-proof and long service life.
- O-ring stem seal threads are isolated from process preventing galling and corrosion of the stem threads due to exposure to the process fluid.