PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series H1 Instrument Isolation/Block hand Valve H1VDS-44QR-SG

Part Number:

Tescom-H1VDS-44QR-SG

An isolation hand valve soft seat with straight thru bore and screwed connections

Specifications

Body Material316SS
SeatDelrin
Connections1/2" FNPT x 1/2" MNPT
PackingPTFE
Orifice1/4" (6.4mm) mm Orifice
Max Pressure6000 Psig (413.7 Barg)
Max Temperature100°F (37.8°C)
NACE Sour GasSour Gas (NACE)2003