Part Number:
Specifications
| Body Material | 316SS |
| Seat | Delrin |
| Connections | 1/2" FNPT x 1/2" MNPT (Long Body) |
| Packing | PTFE |
| Orifice | 1/4" (6.4mm) mm Orifice |
| Max Pressure | 6000 Psig (413.7 Barg) |
| Max Temperature | 100°F (37.8°C) |
| NACE Sour Gas | Sour Gas (NACE)2003 |
