PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series H1 H1VDS-8Q

Part Number:

Tescom-H1VDS-8Q


Specifications

Body Material316SS
SeatDelrin
Connections1" FNPT x 1" FNPT
PackingPTFE
Orifice3/8" (9.5 mm) orifice
Max Pressure6000 Psig (413.7 Barg)
Max Temperature200°F (93.3°C)