PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series H1 Instrument Isolation/Block hand Valve H1VEC-44QR

Part Number:

Tescom-H1VEC-44QR

An isolation hand valve soft seat with straight thru bore and screwed connections

Specifications

Body MaterialCarbon Steel
SeatPEEK
Connections1/2" FNPT x 1/2" MNPT
PackingPTFE
Orifice1/4" (6.4mm) mm Orifice
Max Pressure6000 Psig (413.7 Barg)
Max Temperature300°F (148.9°C)