PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series H1 Instrument Isolation/Block hand Valve H1VVS-46Q

Part Number:

Tescom-H1VVS-46Q

An isolation hand valve soft seat with straight thru bore and screwed connections

Specifications

Body Material316SS
SeatPTFE
Connections1/2" FNPT x 3/4" MNPT
PackingPTFE
Orifice3/16" (4.74mm) mm Orifice
Max Pressure1000 psig (68.98barg)
Max Temperature500°F (260°C)