PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

TESCOM™ Anderson Greenwood Instrumentation Series H2 Instrument Isolation/Block hand Valve H2DBBVIS-4-T2

Part Number:

Tescom-H2DBBVIS-4-T2

Where to Buy
Positive double-block arrangement to provide protection after isolating process pressures and reduce leak points

Specifications

Body Material316SS
SeatIntegral
Connections9/16"FNPT Inlet x Flange Outlet
PackingB-Type Modified PTFE
Orifice0.236" (6.0 mm) Orifice
Max Pressure15000 psig (103.4 Mpa)
Max Temperature400°F(204°C)