PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series H5 Instrument Isolation/Block hand Valve H5VIS-2-SG

Part Number:

Tescom-H5VIS-2-SG

isolation Mini hand valve integral seat screwed connections

Specifications

Body Material316SS
SeatIntegral
Connections1/4" FNPT x 1/4" FNPT
PackingPTFE
Orifice.136" (305mm) orifice
Max Pressure6000 Psig (413.7 Barg)
Max Temperature500°F (260°C)
NACE Sour GasSour Gas (NACE)2003