PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

TESCOM™ Anderson Greenwood Instrumentation Series H71 Instrument Isolation/Block hand Valve H71VIS-2-SG

Part Number:

Tescom-H71VIS-2-SG

Where to Buy
An isolation hand valve integral seat globe pattern and screwed connections

Specifications

Body Material316SS
SeatIntegral
Connections1/4" FNPT x 1/4" FNPT
PackingPTFE
Orifice3/16" (4.74mm) mm Orifice
Max Pressure10000 Psig (689 Barg)
Max Temperature500°F (260°C)
NACE Sour GasSour Gas (NACE)2003