PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series H71 Instrument Isolation/Block hand Valve H71VIS-44QL

Part Number:

Tescom-H71VIS-44QL

An isolation hand valve integral seat globe pattern and screwed connections

Specifications

Body Material316SS
SeatIntegral
Connections1/2" FNPT x 1/2" MNPT(long body
PackingPTFE
Orifice3/16" (4.74mm) mm Orifice
Max Pressure10000 Psig (689 Barg)
Max Temperature500°F (260°C)