PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series H7H Instrument Isolation/Block hand Valve H7HIS-2

Part Number:

Tescom-H7HIS-2

An isolation hand valve integral seat globe pattern and screwed connections

Specifications

Body Material316SS
SeatIntegral
Connections1/4" FNPT x 1/4" FNPT
PackingGraphite
Orifice3/16" (4.74mm) mm Orifice
Max Pressure6000 Psig (413.7 Barg)
Max Temperature1000°F (537.7°C)