PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series H7H Instrument Isolation/Block hand Valve H7HIW-44Q

Part Number:

Tescom-H7HIW-44Q

An isolation hand valve integral seat globe pattern and screwed connections

Specifications

Body Material316SSL
SeatIntegral
Connections1/2" FNPT x 1/2" MNPT
PackingGraphite
Orifice3/16" (4.74mm) mm Orifice
Max Pressure5000 Psig (344.7 Barg)
Max Temperature1000°F (537.7°C)