PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series H7V Instrument Isolation/Block hand Valve H7VIW-4Q-SG

Part Number:

Tescom-H7VIW-4Q-SG

An isolation hand valve integral seat globe pattern and screwed connections

Specifications

Body Material316SSL
SeatIntegral
Connections1/2" FNPT x 1/2" FNPT
PackingPTFE
Orifice3/16" (4.74mm) mm Orifice
Max Pressure5000 Psig (344.7 Barg)
Max Temperature500°F (260°C)