PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M110 Instrument Manifold M110VIS-4-AM

Part Number:

Tescom-M110VIS-4-AM

Where to Buy
Three Valve Pipe x Pipe Manifold Metal/Soft Seat

Specifications

Body Material316SS
SeatIntegral
Connections1/2" FNPT Inlet x 1/2" FNPT Outlet
PackingPTFE
Orifice3/16" (4.74mm) Orifice
Max Pressure10000 Psig (689.4 Barg)
Max Temperature500°F (260°C)
OptionsAM 2" Pipe Mount CS