Part Number:
Specifications
| Body Material | Carbon Steel |
| Seat | Delrin |
| Connections | 1/4" FNPT inlet x 1/4"FNPT Vent X 3-1/4" FNPT Otlet |
| Packing | Viton Oring |
| Orifice | 3/16" (4.74mm) Orifice Block Valves |
| Max Pressure | 3000 psig (207 barg) |
| Max Temperature | 200°F (93°C) |
