PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M1 Instrument Manifold M1HIS-4B

Part Number:

Tescom-M1HIS-4B

Three Valve Pipe x Pipe Manifold Metal/Soft Seat

Specifications

Body Material316SS
SeatIntegral
Connections1/2" FSW Inlet x 1/2" FSW Outlet
PackingGraphite
Orifice3/16" (4.74mm) Orifice
Max Pressure6000 Psig (413.7 Barg)
Max Temperature1000°F (537.7°C)