Part Number:
Specifications
| Body Material | Stainless Steel |
| Seat | Peek |
| Connections | 1/2" FNPT Inlet x 1/2" FNPT Outlet |
| Packing | Viton Oring |
| Orifice | 3/16" (4.74mm) Orifice |
| Orifice | 3/16" (4.74mm) Orifice |
| Max Temperature | 400°F (204.4 °C) |
| Max Pressure | 6000 Psig (413.7 Barg) |
| Max Temperature | 400°F (204.4 °C) |
