Part Number:
Specifications
| Body Material | Carbon Steel |
| Seat | Delrin |
| Connections | 1/2" FNPT Inlet x 1/2" FNPT Outlet |
| Packing | PTFE |
| Orifice | 3/16" (4.74mm) Orifice |
| Max Pressure | 6000 Psig (413.7 Barg) |
| Max Temperature | 200°F (93.3°C) |
| Options | AM 2" Pipe Mount CS |
