PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M1 Instrument Manifold M1VVS-4-BC

Part Number:

Tescom-M1VVS-4-BC

Three Valve Pipe x Pipe Manifold Metal/Soft Seat

Specifications

Body Material316SS
SeatPTFE
Connections1/2" FNPT Inlet x 1/2" FNPT Outlet
PackingPTFE
Orifice3/16" (4.74mm) Orifice
Max Pressure1000 Psig (69 Barg)
Max Temperature500°F (260°C)
OptionsBC Brkt Conduit