PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M24A Instrument Manifold M24AHPS-XP

Part Number:

Tescom-M24AHPS-XP

Five Valve Power/Vent Pattern Flange X Flange Manifold Metal Seat

Specifications

Body Material316SS
SeatIntegral
ConnectionsFlange Inlet x Flange Outlet
PackingGraphite
Orifice3/16" (4.74mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature1000°F (538°C)
B31.1Meets B31.1
ANSI ClassASME Class 2500