PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M24T Instrument Manifold M24THPS-4-XP-AM

Part Number:

Tescom-M24THPS-4-XP-AM

Five Valve Power/Vent Pattern Pipe X Flange Manifold Metal Seat

Specifications

Body Material316SS
SeatIntegral
Connections1/2"FNPT Inlet x Flange Outlet
PackingGraphite
Orifice3/16" (4.74mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature1000°F (538°C)
B31.1Meets B31.1
ANSI ClassASME Class 2500
OptionsAM 2" Pipe Mount CS