PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M25 Instrument Manifold M25VIS-4

Part Number:

Tescom-M25VIS-4

Two Valve

Specifications

Body Material316SS
SeatIntegral
Connections1/2"FNPT Inlet X 1/4" FNPT Front Vent X 1/2"FNPT Oulet
PackingPTFE
Orifice3/16" (4.74 mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature500°F (260°C)