PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M4A Instrument Manifold M4AHPS-XP-SG

Part Number:

Tescom-M4AHPS-XP-SG

Three Valve Flange x Flange Manifold Metal/Soft Seat

Specifications

Body Material316SS
SeatIntegral
ConnectionsFlange Inlet x Flange Outlet
PackingGraphite
Orifice3/16" (4.74mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature1000°F (538°C)
B31.1Meets B31.1
ANSI ClassASME Class 2500