PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

AGI™ Series M4AP Instrument Manifold M4APHIS

Part Number:

Tescom-M4APHIS

Two Valve Flange x Flange Block & Bleed Manifold Metal/Soft Seat

Specifications

Body Material316SS
SeatIntegral
ConnectionsFlange Inlet x Flange Outlet
PackingGraphite
Orifice3/16" (4.74mm) Orifice
Max Pressure6000 psig (414 barg)
Max Temperature1000°F (538°C)